IESNA:LM-63-2002
[TEST]P1055694
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3248
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1851.7 1836.5 1828.2 1815.7 1796.3 1770 1740.9 1707.7 1668.9 1627.3
1581.6 1531.8 1477.8 1422.4 1364.2 1304.6 1243.7 1178.6 1113.5 1048.4
980.6 914.1 849 781.1 709.1 644 574.8 504.1 433.5 364.2
293.6 229.9 169 110.8 59.6 20.8 0
1851.7 1860 1850.3 1832.3 1801.8 1760.3 1716 1666.1 1610.7 1552.5
1486.1 1419.6 1350.3 1276.9 1202.2 1126 1048.4 970.9 893.3 814.4
738.2 663.4 590 518 448.7 383.6 318.5 264.5 223 184.2
146.8 113.6 84.5 58.2 36 15.2 0
1851.7 1842 1824 1783.8 1735.4 1677.2 1612.1 1535.9 1455.6 1368.3
1278.3 1186.9 1092.7 1002.7 914.1 828.2 746.5 667.6 594.2 524.9
459.8 405.8 365.6 325.5 288.1 254.8 223 193.9 166.2 139.9
116.3 92.8 72 51.2 33.2 15.2 0
1851.7 1843.4 1807.4 1757.5 1693.8 1616.3 1533.2 1439 1332.3 1222.9
1119.1 1016.6 916.8 824.1 739.6 659.2 584.5 513.8 458.4 419.6
383.6 349 311.6 282.5 252.1 225.7 199.4 174.5 151 130.2
108 87.3 67.9 48.5 30.5 13.8 0
1851.7 1848.9 1819.8 1761.7 1688.3 1606.6 1512.4 1407.1 1293.6 1182.8
1073.4 965.3 867 775.6 692.5 614.9 544.3 483.4 443.2 405.8
369.8 339.3 304.7 274.2 247.9 221.6 196.7 173.1 149.6 127.4
106.6 85.9 66.5 48.5 31.9 15.2 0
